Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
-
KII Series Single-Phase AC Motors
kii-series-single-phase-ac-motors
-
6 W (1/125 HP) KII Series Single-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
- 6 W (1/125 HP)
- 2.36 in. (60 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 5.8 oz-in (41 mN·m)
- Parallel Shaft Gear = 1.59 ~ 53 lb-in (0.18 ~ 6 N·m)
- Lead Wire Type
- Electromagnetic Brake type available
-
15 W (1/50 HP) KII Series Single-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
- 15 W (1/50 HP)
- 2.76 in. (70 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 14.9 oz-in (105 mN·m)
- Parallel Shaft Gear = 4.1 ~ 88 lb-in (0.47 ~ 10 N·m)
- Lead Wire Type
- Electromagnetic Brake type available
-
25 W (1/30 HP) KII Series Single-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
- 25 W (1/30 HP)
- 3.15 in. (80 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 24.1 oz-in (170 mN·m)
- Parallel Shaft Gear = 6.8 ~ 141 lb-in (0.77 ~ 16 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake type available
-
40 W (1/19 HP) KII Series Single-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
- 40 W (1/19 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 36.8 oz-in (260 mN·m)
- Parallel Shaft Gear = 10.6 ~ 260 lb-in (1.2 ~ 30 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake type available
-
60 W (1/12 HP) KII Series Single-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 57.4 oz-in (405 mN·m)
- Parallel Shaft Gear = 15.9 ~ 260 lb-in (1.8 ~ 30 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake type available
-
90 W (1/8 HP) KII Series Single-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
- 90 W (1/8 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 82.8 oz-in (585 mN·m)
- Parallel Shaft Gear = 23 ~ 350 lb-in (2.6 ~ 40 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake type available