Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
1.38 in. (35 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
mm-az-series-stepper-motors-with-absolute-encoders
-
DC Input AZ Series 1.38 in. (35 mm) NEMA 14 Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.38 in. (35 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input