Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
AZ Series Stepper Motors with Mechanical Absolute Encoder
az-series-absolute-encoder-stepper-motors
-
0.79 in. (20 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 0.79 in. (20 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
- Max. Holding Torque
- Round Shaft Type = 2.8 ~ 5.1 oz-in (0.02 ~ 0.036 N·m)
-
1.10 in. (28 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.10 in. (28 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
- Max. Holding Torque
- Round Shaft Type = 13.4 ~ 26 oz-in (0.095 ~ 0.19 N·m)
- Geared Type = 42 ~ 680 oz-in (0.3 ~ 4.8 N·m)
-
1.38 in. (35 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.38 in. (35 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input Input
- Max. Holding Torque
- Geared Type = 9.74 lb-in (1.1 N·m)
-
1.65 in. (42 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.65 in. (42 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC or DC Input Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 109 oz-in (0.77 N·m)
- Geared Type = 97.4 lb-in (11 N·m)
-
2.36 in. (60 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 2.36 in. (60 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC or DC Input Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 280 oz-in (2 N·m)
- Geared Type = 318.6 lb-in (36 N·m)
-
3.35 / 3.54 in. (85 / 90 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 2.36 in. (60 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 280 ~ 560 oz-in (2 ~ 4 N·m)
- Geared Type = 974 lb-in (110 N·m)