-
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 90 W (1/8 HP)
- 3.54 in. (90 mm) Frame Size
- Rated Torque
- Round Shaft = 103 oz-in (730 mN·m)
- Parallel Shaft Gear = 15.9 ~ 177 lb-in (1.8 ~ 20 N·m)
- Right-Angle Gear = 8 ~ 177 lb-in (0.91 ~ 20 N·m)
- Lead Wire, Conduit Box or Terminal Box Types
-
The World K Series AC motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor.
- 150 W (1/5 HP) 2-Pole, High Speed Motors
- 3.54 in. (90 mm) Frame Size
- Rated Torque = 79 oz-in (560 mN·m)
- Lead Wire or Terminal Box Type