-
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
-
The high-efficiency KII Series offers the high strength Parallel Shaft type gears that maximize motor performance with simple wiring and flexible mounting options. The KII Series is available from 100 W (1/2 HP) up to 200 W (1/4 HP) with either Imperial or Metric standard output shafts.
-
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
-
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.