-
PKP Series 2-Phase Bipolar Stepper Motors
2-phase-bipolar-stepper-motors
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 0.51 in. (13 mm) Frame Size
- 2-phase, Bipolar
- Current per Phase = 0.6 A
- Single or Double Shaft
- Geared type available
- Max. Holding Torque
- Round Shaft Type = 1.06 oz-in (0.0075 N·m)
- Geared Type = 8.5 ~ 21.24 oz-in (0.06 ~ 0.15 N·m)
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 0.79 in. (20 mm) Frame Size
- 2-phase, Bipolar
- Current per Phase = 0.5 A or 0.6 A
- Single or Double Shaft
- Encoder models available
- Max. Holding Torque = 2.8 ~ 5.1 oz-in (0.02 ~ 0.036 N·m)
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.10 in. (28 mm) Frame Size
- 2-phase, Bipolar
- Current per Phase = 1.5 A
- Single or Double Shaft
- Encoder models available
- Geared type available
- Brake type available
- Max. Holding Torque
- Round Shaft Type = 12.2 ~ 26 oz-in (0.075 ~ 0.19 N·m)
- Geared Type = 2.6 ~ 7 lb-in (0.3 ~ 0.8 N·m)
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.38 in. (35 mm) Frame Size
- 2-phase, Bipolar
- Current per Phase = 0.85 A ~ 2.3 A
- Single or Double Shaft
- Encoder models available
- Max. Holding Torque = 28 ~ 52 oz-in (0.2 ~ 0.37 N·m)
-
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
- 1.65 in. (42 mm) Frame Size
- Current per Phase = 0.28 A ~ 2.3 A
- Geared types
- Encoder or Brake types
- Max. Holding Torque
- Round Shaft Type = 14.2 ~ 140 oz-in (0.1 ~ 0.99 N·m)
- Geared Type = 1.77 ~ 159 lb-in (0.2 ~ 18 N·m)
-
The flat high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.65 in. (42 mm) Frame Size
- Flat Motor Type
- 2-phase, Bipolar
- Current per Phase = 2.3 A
- Max. Holding Torque:
• Round Shaft Type = 14.2 oz-in (0.1 N·m)
• Gear Type = 255 ~ 355 oz-in (1.8 ~ 2.4 N·m)
-
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
- 2.22 in. (56.4 mm)/2.36 in. (60 mm) Frame Sizes
- Current per Phase = 1.4 A ~ 4.2 A
- Encoder or Brake types
- Max. Holding Torque
- Round Shaft Type = 85 ~ 440 oz-in (0.6 ~ 3.1 N·m)
- Geared Type = 15.9 ~ 389 lb-in (1.8 ~ 44 N·m)
-
The flat high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 2.36 in. (60 mm) Frame Size
- Flat Motor Type
- 2-phase, Bipolar
- Harmonic Gear 50:1 and 100:1 type available
- Current per Phase = 1.5 A
- Max. Holding Torque:
• Standard Type = 25.5 oz-in (0.18 N·m)
• Geared Type = 30 ~ 44 lb-in (3.5 ~ 5 N·m)
-
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 3.35 in. (85 mm) Frame Sizes
- 2-phase, Bipolar
- Current per Phase = 4.5 A ~ 6.3 A
- Single or Double Shaft
- Max. Holding Torque
- Round Shaft Type = 467 ~ 1345 oz-in (3.3 ~ 9.5 N·m)
- Geared Type = 131 ~ 1062 lb-in (14.85 ~ 120 N·m)
-
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.








