-
2-Phase Stepper Motors
2-phase-stepper-motors
-
In addition to offering high torque, the PKP Series 2-phase bipolar stepper motors offer more variety of electrical specifications, more frame sizes, encoder motors and electromagnetic brake motors for the optimum stepper motor solutions. The PKP Series Bipolar Stepper Motors are available in 0.79 in. (20 mm), 1.10 in. (28 mm), 1.38 in. (35 mm), 1.65 in. (42 mm) and 2.22 in. (56.4 mm) frame sizes.
- 0.51 in. (13 mm) PKP Series 2-Phase Bipolar Stepper Motors(8)
- 0.79 in. (20 mm) NEMA 8 PKP Series 2-Phase Bipolar Stepper Motors(12)
- 1.10 in. (28 mm) NEMA 11 PKP Series 2-Phase Bipolar Stepper Motors(48)
- 1.38 in. (35 mm) NEMA 14 PKP Series 2-Phase Bipolar Stepper Motors(30)
- 1.65 in. (42 mm) NEMA 17 PKP Series 2-Phase Bipolar Stepper Motors(294)
- 1.65 in. (42 mm) Flat PKP Series 2-Phase Bipolar Stepper Motors(21)
- 2.22 in. (56.4 mm) NEMA 23/2.36 in. (60 mm) NEMA 24 PKP Series 2-Phase Bipolar Stepper Motors(304)
- 2.36 in. (60 mm) Flat PKP Series 2-Phase Bipolar Stepper Motors(21)
- 3.35 in. (85 mm) NEMA 34 PKP Series 2-Phase Bipolar Stepper Motors(72)
- Shop PKP Series 2-Phase Bipolar Stepper Motors(850)
-
In addition to offering high torque, the PKP Series 2-phase unipolar stepper motors offer more variety of electrical specifications, more frame sizes and encoder motors for the optimum stepper motor solutions. The PKP Series Unipolar Stepper Motors are available in 1.65 in. (42 mm) and 2.22 in. (56.4 mm) frame sizes.
- 0.79 in. (20 mm) NEMA 8 PKP Series 2-Phase Unipolar Stepper Motors(8)
- 1.10 in. (28 mm) NEMA 11 PKP Series 2-Phase Unipolar Stepper Motors(36)
- 1.38 in. (35 mm) NEMA 14 PKP Series 2-Phase Unipolar Stepper Motors(10)
- 1.65 in. (42 mm) NEMA 17 PKP Series 2-Phase Unipolar Stepper Motors(120)
- 2.22 in. (56.4 mm) NEMA 23/2.36 in. (60 mm) NEMA 24 PKP Series 2-Phase Unipolar Stepper Motors(124)
- 3.35 in. (85 mm) NEMA 34 PKP Series 2-Phase Unipolar Stepper Motors(32)

