0.79 in. (20 mm) NEMA 8 PKP Series 2-Phase Bipolar Stepper Motors
PKP Series 2-Phase Bipolar Stepper Motors
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 0.79 in. (20 mm) Frame Size
- 2-phase, Bipolar
- Current per Phase = 0.5 A or 0.6 A
- Single or Double Shaft
- Encoder models available
- Max. Holding Torque = 2.8 ~ 5.1 oz-in (0.02 ~ 0.036 N·m)
Clear
Filter
Type
- Standard
Current per Phase (A/phase)
- 0.5
- 0.6
Shaft
- Single
- Double
Encoder
- 200 P/R, 3-Channel
- 400 P/R, 3-Channel
- None
Output Type
- Line Driver
- Voltage (TTL equivalent)
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Shaft |
Encoder Output |
Output Type |
Lead Wires |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP213D05A | Frame Size - 0.79 in20 mm | Motor Length - 1.18 in.30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $78.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP213D05B | Frame Size - 0.79 in20 mm | Motor Length - 1.18 in.30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $80.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP214D06A | Frame Size - 0.79 in20 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - | Output Type - | Lead Wires - 4 | $87.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP214D06B | Frame Size - 0.79 in20 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Double | Encoder Output - | Output Type - | Lead Wires - 4 | $89.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP213D05A-R3E | Frame Size - 0.79 in20 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 4 | $152.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP213D05A-R3EL | Frame Size - 0.79 in20 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 4 | $152.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP213D05A-R3F | Frame Size - 0.79 in20 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 4 | $152.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP213D05A-R3FL | Frame Size - 0.79 in20 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 4 | $152.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP214D06A-R3E | Frame Size - 0.79 in20 mm | Motor Length - 2.22 in.56.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 4 | $160.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP214D06A-R3EL | Frame Size - 0.79 in20 mm | Motor Length - 2.22 in.56.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 4 | $160.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP214D06A-R3F | Frame Size - 0.79 in20 mm | Motor Length - 2.22 in.56.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Lead Wires - 4 | $160.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP214D06A-R3FL | Frame Size - 0.79 in20 mm | Motor Length - 2.22 in.56.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 4 mm | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Lead Wires - 4 | $160.00 |
CAD
-
|
Add To Cart
Request Quote |





