BLM Brake Connection Cables
Cables
Connection Cables for BLE2 or BMU Series.
- 3 Outlet Directions available
Clear
Filter
Cable Type
- Flexible Metal Connector
- Metal Connector
Cable Direction
- B Type - Opposite Output Shaft
- F Type - Toward Output Shaft
- V Type - Vertical Outlet
Cable Length (ft)
- 1.64
- 3.28
- 4.92
- 6.56
- 8.2
- 9.84
- 13.12
- 16.4
- 22.97
- 32.81
- 49.21
- 65.62
Cable Length (m)
- 0.5
- 1
- 1.5
- 2
- 2.5
- 3
- 4
- 5
- 7
- 10
- 15
- 20
Item # |
Item Name |
Cable Type |
Cable Direction |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| CC005KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 0.5 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 1.64 ft0.5 m | $56.00 |
Add To Cart
Request Quote |
| CC010KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 1 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 3.28 ft1 m | $56.00 |
Add To Cart
Request Quote |
| CC015KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 1.5 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 4.92 ft1.5 m | $65.00 |
Add To Cart
Request Quote |
| CC020KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 2 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 6.56 ft2 m | $75.00 |
Add To Cart
Request Quote |
| CC025KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 2.5 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 8.2 ft2.5 m | $81.00 |
Add To Cart
Request Quote |
| CC030KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 3 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 9.84 ft3 m | $89.00 |
Add To Cart
Request Quote |
| CC040KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 4 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 13.12 ft4 m | $105.00 |
Add To Cart
Request Quote |
| CC050KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 5 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 16.4 ft5 m | $121.00 |
Add To Cart
Request Quote |
| CC070KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 7 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 22.97 ft7 m | $155.00 |
Add To Cart
Request Quote |
| CC100KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 10 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 32.81 ft10 m | $205.00 |
Add To Cart
Request Quote |
| CC150KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 15 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 49.21 ft15 m | $288.00 |
Add To Cart
Request Quote |
| CC200KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 20 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 65.62 ft20 m | $372.00 |
Add To Cart
Request Quote |
| CC005KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 0.5 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 1.64 ft0.5 m | $56.00 |
Add To Cart
Request Quote |
| CC010KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 1 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 3.28 ft1 m | $56.00 |
Add To Cart
Request Quote |
| CC015KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 1.5 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 4.92 ft1.5 m | $65.00 |
Add To Cart
Request Quote |
| CC020KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 2 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 6.56 ft2 m | $75.00 |
Add To Cart
Request Quote |
| CC025KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 2.5 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 8.2 ft2.5 m | $81.00 |
Add To Cart
Request Quote |
| CC030KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 3 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 9.84 ft3 m | $89.00 |
Add To Cart
Request Quote |
| CC040KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 4 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 13.12 ft4 m | $105.00 |
Add To Cart
Request Quote |
| CC050KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 5 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 16.4 ft5 m | $121.00 |
Add To Cart
Request Quote |
| CC070KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 7 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 22.97 ft7 m | $155.00 |
Add To Cart
Request Quote |
| CC100KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 10 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 32.81 ft10 m | $205.00 |
Add To Cart
Request Quote |
| CC150KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 15 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 49.21 ft15 m | $288.00 |
Add To Cart
Request Quote |
| CC200KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 20 m | Cable Type - Metal Connector | Cable Direction - F Type - Toward Output Shaft | Cable Length - 65.62 ft20 m | $372.00 |
Add To Cart
Request Quote |
| CC005KHBLMV | - Metal Connection Cable (V Type - Vertical Outlet), 0.5 m | Cable Type - Metal Connector | Cable Direction - V Type - Vertical Outlet | Cable Length - 1.64 ft0.5 m | $56.00 |
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

