30 mm Lead Screw Actuator Attachments / Mounting Adapters for Linear Actuator
Accessories & Peripherals
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 30 mm frame size, thrust and self locking force are both a max. 40 N
Clear
Filter
Motor Series
- PKP Series Stepper Motors
- AZ Series Hybrid Step-Servo Motors
Stroke (mm)
- 50
- 100
- 150
- 200
Lead (mm)
- 9
- 2
Item # |
Frame Size |
Compatible Motors |
Drive Method |
Stroke |
Permissible Thrust Load |
Permissible Speed |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Repetitive Positioning Accuracy |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LA302C05 | Frame Size - 30 mm | Compatible Motors - AZ Series PKP Series | Drive Method - Lead Screw | Stroke - 50 mm | Permissible Thrust Load - 40 N | Permissible Speed - 30 mm/s | Lead - 2 mm | Max. Horizontal Transportable Mass - 4 kg | Max. Vertical Transportable Mass - 4 kg | Repetitive Positioning Accuracy - ±0.05 mm | $203.00 |
CAD
-
|
Add To Cart
Request Quote |
| LA302C10 | Frame Size - 30 mm | Compatible Motors - AZ Series PKP Series | Drive Method - Lead Screw | Stroke - 100 mm | Permissible Thrust Load - 40 N | Permissible Speed - 30 mm/s | Lead - 2 mm | Max. Horizontal Transportable Mass - 4 kg | Max. Vertical Transportable Mass - 4 kg | Repetitive Positioning Accuracy - ±0.05 mm | $210.00 |
CAD
-
|
Add To Cart
Request Quote |
| LA309C15 | Frame Size - 30 mm | Compatible Motors - AZ Series PKP Series | Drive Method - Lead Screw | Stroke - 150 mm | Permissible Thrust Load - 40 N | Permissible Speed - 135 mm/s | Lead - 9 mm | Max. Horizontal Transportable Mass - 4 kg | Max. Vertical Transportable Mass - 2 kg | Repetitive Positioning Accuracy - ±0.05 mm | $216.00 |
CAD
-
|
Add To Cart
Request Quote |
| LA309C20 | Frame Size - 30 mm | Compatible Motors - AZ Series PKP Series | Drive Method - Lead Screw | Stroke - 200 mm | Permissible Thrust Load - 40 N | Permissible Speed - 135 mm/s | Lead - 9 mm | Max. Horizontal Transportable Mass - 4 kg | Max. Vertical Transportable Mass - 2 kg | Repetitive Positioning Accuracy - ±0.05 mm | $222.00 |
CAD
-
|
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

