MD Series 3.15 in. (80mm) DC Axial Fans
MD Series DC Axial Fans
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
- DC Input
- Frame sizes 3.15 in. (80 mm)
- Maximum airflow up to 42.4 CFM (1.2 m3/min)
- Alarm types available
Clear
Filter
Power Supply
- 24 VDC
Type
- S Type (Standard)
- A Type (with Alarm)
- P Type (Watertight)
- E Type (Long Life)
Function
- Low Speed Alarm - Electronic
- Stall Alarm - Electronic
- None
Connection Type
- Lead Wire
Fan Speed Type
- Standard Speed
Item # |
Frame Size |
Power Supply |
Type |
Function |
Connection Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MDA825-24 | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | $42.00 |
Add To Cart
Request Quote |
| MDP825-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - P Type (Watertight) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 2900 | Max. Air Flow - 36.4 CFM1.03 m³/min | Max. Static Pressure - 0.14 inH2O35.30 Pa | $105.00 |
Add To Cart
Request Quote |
| MDS825-24 | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 42.4 CFM1.2 m³/min | Max. Static Pressure - 0.192 inH2O48 Pa | Request Quote |
Add To Cart
Request Quote |
| MDA825-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3400 | Max. Air Flow - 42.4 CFM1.2 m³/min | Max. Static Pressure - 0.192 inH2O48 Pa | $33.00 |
Add To Cart
Request Quote |
| MDE825Y-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3700 | Max. Air Flow - 36.4 CFM1.03 m³/min | Max. Static Pressure - 0.176 inH2O44 Pa | $86.00 |
Add To Cart
Request Quote |

