MD Series 6.77 in. (172mm) DC Axial Fans
MD Series DC Axial Fans
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
- DC Input
- Frame sizes 6.77 in. (172 mm)
- Maximum airflow up to 349 CFM (9.9 m3/min)
- Alarm types available
Clear
Filter
Type
- S Type (Standard)
- A Type (with Alarm)
- E Type (Long Life)
Connection Type
- Lead Wire
Fan Speed Type
- High Speed
- Standard Speed
Item # |
Frame Size |
Power Supply |
Type |
Function |
Connection Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MDS1751H-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 4800 | Max. Air Flow - 349 CFM9.90 m³/min | Max. Static Pressure - 1.24 inH2O308 Pa | $162.00 |
Add To Cart
Request Quote |
| MDS1751FH-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - High Speed | Speed (r/min) - 4800 | Max. Air Flow - 349 CFM9.90 m³/min | Max. Static Pressure - 1.24 inH2O308 Pa | $162.00 |
Add To Cart
Request Quote |
| MDS1751-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3200 | Max. Air Flow - 212 CFM6 m³/min | Max. Static Pressure - 0.55 inH2O137 Pa | $108.00 |
Add To Cart
Request Quote |
| MDE1751-24L | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3050 | Max. Air Flow - 226 CFM6.40 m³/min | Max. Static Pressure - 0.55 inH2O137.20 Pa | $217.00 |
Add To Cart
Request Quote |
| MDE1751F-24L | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3050 | Max. Air Flow - 226 CFM6.40 m³/min | Max. Static Pressure - 0.55 inH2O137.20 Pa | $217.00 |
Add To Cart
Request Quote |
| MDA1751-24 | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3200 | Max. Air Flow - 212 CFM6 m³/min | Max. Static Pressure - 0.55 inH2O137 Pa | Request Quote |
Add To Cart
Request Quote |

