• OVR Articulated Robot

    OVR Small Robots

    The OVR Series Articulated 4-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Parallel link mechanism
    • Transportable mass 5 kg
    • The end of the arm is always mechanically level with the installation surface, ensuring stable horizontal transport

  • OVR Articulated Robot

    OVR Small Robots

    The OVR Series Articulated 5-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Approach the load from various angles by adding a motor for wrist axis rotation and bending
    • Transportable mass 1 kg
    • Can be combined with an electric linear slide for horizontal travel

  • OVR Articulated Robot

    OVR Small Robots

    The OVR Series Articulated 6-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Approach the load from various angles by adding a motor for wrist axis rotation and bending
    • Transportable mass 1 kg
    • Can be combined with an electric linear slide for horizontal travel


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved