OVR Series 4-axis Articulated Robots
Articulated Robots

The OVR Series Articulated 4-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.
- Parallel link mechanism
- Transportable mass 5 kg
- The end of the arm is always mechanically level with the installation surface, ensuring stable horizontal transport
Clear
Filter
Number of Axes
- 4
Max. Vertical Reach (mm)
- 570
- 750
- 900
Max. Horizontal Reach (mm)
- 480
- 680
- 880
Item # |
Robot Configuration |
Number of Axes |
Max. Vertical Reach |
Max. Horizontal Reach |
Input Voltage (V) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| OVR4048K5-V | Robot Configuration - Articulated | Number of Axes - 4-axis | Max. Vertical Reach - 570 mm | Max. Horizontal Reach - 480 mm | Input Voltage (V) - 24 VDC | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| OVR4068K5-V | Robot Configuration - Articulated | Number of Axes - 4-axis | Max. Vertical Reach - 750 mm | Max. Horizontal Reach - 680 mm | Input Voltage (V) - 24 VDC | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| OVR4088K5-V | Robot Configuration - Articulated | Number of Axes - 4-axis | Max. Vertical Reach - 900 mm | Max. Horizontal Reach - 880 mm | Input Voltage (V) - 24 VDC | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

