OVR Series 6-axis Articulated Robots
Articulated Robots

The OVR Series Articulated 6-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.
- Approach the load from various angles by adding a motor for wrist axis rotation and bending
- Transportable mass 1 kg
- Can be combined with an electric linear slide for horizontal travel
Item # |
Robot Configuration |
Number of Axes |
Max. Vertical Reach |
Max. Horizontal Reach |
Input Voltage (V) |
Moving Range - R-axis (Horizontal wrist oscillation) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| OVR6048K1-V | Robot Configuration - Articulated | Number of Axes - 6-axis | Max. Vertical Reach - 735 mm (Upward) | Max. Horizontal Reach - 568/480 mm (Downward) | Input Voltage (V) - 24 VDC | Moving Range - R-axis (Horizontal wrist oscillation) - ±180 deg | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

