The high-torque PKP series 2-phase bipolar stepper motor provide high torque, low vibration and low noise.
  • Bipolar Winding
  • Zero-backlash Harmonic gearhead
  • Motor cable required* (sold separately)

Compatible Motors (sold separately)

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Motor Type

- 2-Phase

Step Angle

- 0.018 °

Frame Size

- 0.51 in13 mm

Motor Length

- 1.63 in.41.5 mm

Type

- Geared

Holding Torque

- 21.24 oz-in0.15 N·m

Current per Phase (A/phase)

- 0.6

Voltage (VDC)

- 1.7

Resistance (Ω/phase)

- 2.8

Inductance (mH/phase)

- 1

Motor Connection Type

- Connector

Connection Type

- Bipolar

Shaft/Gear Type

- Harmonic Gear

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 3.5 mm

Shaft

- Single

Encoder

- Not Equipped

Electromagnetic Brake

- Not Equipped

Lead Wires

- 4

Rotor Inertia

- 0.003 oz-in²0.52x10-7 kg·m²

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Stop Position Accuracy

- ±3 arc minutes (±0.05º)

Radial Load

- 0 in. from Shaft End = 6.3 lb0.2 in. from Shaft End = 8.1 lb0 mm from Shaft End = 28 N5 mm from Shaft End = 36 N

Axial Load

- 9 lb40 N

Radial Play

- 0.025 mm (0.001 in.) maximum of 2.5 N (0.56 lb.)

Axial Play

- 0.075 mm (0.003 in.) maximum of 1 N (0.225 lb.)

Concentricity

- 0.075 mm (0.003 in.) maximum of 1 N (0.225 lb.)

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- Class B [266ºF (130ºC)]

Insulation Resistance

- 100 MΩ or more when 100 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 0.3 kVAC at 50/60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of the windings is 144ºF (80 °C) max. (Based on Oriental Motor's internal measurement conditions)

Ambient Temperature Range

- 32 ~ 104ºF (0 ~ 40ºC) (non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved