The high-torque PKP series 2-phase bipolar stepper motor provide high torque, low vibration and low noise.

  • Flat Motor type
  • Bipolar Winding
  • Encoder cable required* (sold separately)
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Motor Type

- 2-Phase

Step Angle

- 0.018 °

Frame Size

- 2.4 in61 mm

Motor Length

- 1.83 in.46.5 mm

Type

- Geared

Holding Torque

- 704 oz-in5 N·m

Current per Phase (A/phase)

- 1.5

Voltage (VDC)

- 1.65

Resistance (Ω/phase)

- 1.1

Inductance (mH/phase)

- 0.8

Motor Connection Type

- Lead Wire

Connection Type

- Bipolar

Shaft/Gear Type

- Flat Harmonic Gear

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 5 mm

Shaft

- Single

Encoder

- Equipped

Electromagnetic Brake

- Not Equipped

Lead Wires

- 4

Rotor Inertia

- 0.46 oz-in²84x10-7 kg·m²

Axial Load

- 101 lb450 N

Permissible Moment Load

- 10.1 N·m89.4 lb-in

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- 130 (B)

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

- No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 1.0 kVAC 50/60 Hz

Temperature Rise

- Winding temperature rise 144ºF (80ºC) max.

Ambient Temperature Range

- 32 ~ 104ºF (0 ~ 40˚C) (non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Encoder Type

- Incremental

Encoder Resolution (P/R)

- 1000

Output

- 3-Channel A, B, Z

Input Current (mA)

- 45 mA max.

Input Voltage (V)

- 5 ±10%

Output Type

- Voltage (TTL equivalent)


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved