Replacement is available. This part number is scheduled to be discontinued. Please contact technical support.

Compatible Motors (sold separately)

Unit of Measure
Lead Time1 - Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Motor Type

- 2-Phase

Step Angle

- 0.2 °

Frame Size

- 2.36 in60 mm

Motor Length

- 3.09 in.78.50 mm

Type

- Geared

Holding Torque

- 352 oz-in2.5 N·m

Current per Phase (A/phase)

- 0.71

Voltage (VDC)

- 8.31

Resistance (Ω/phase)

- 11.7

Inductance (mH/phase)

- 28.8

Motor Connection Type

- Connector

Connection Type

- Bipolar

Shaft/Gear Type

- Spur Gear (Offset Shaft)

Gear Ratio (X:1)

- 9 :1

Output Shaft Diameter

- 8 mm

Backlash

- 2 arc min (0.034º)

Shaft

- Single

Encoder

- Not Equipped

Electromagnetic Brake

- Not Equipped

Lead Wires

- 4

Rotor Inertia

- 0.66 oz-in²120x10-7 kg·m²

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Stop Position Accuracy

- ±3 arc minutes (±0.05º)

Radial Load

- 0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 9 lb0.39 in. from Shaft End = 11.2 lb0.59 in. from Shaft End = 13.5 lb0.79 in. from Shaft End = 15.7 lb0 mm from Shaft End = 30 N5 mm from Shaft End = 40 N10 mm from Shaft End = 50 N15 mm from Shaft End = 60 N20 mm from Shaft End = 70 N

Axial Load

- 6.7 lb30 N

Radial Play

- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)

Axial Play

- 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- Class B [266ºF (130ºC)]

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized)

Ambient Temperature Range

- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved