Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.
- 180,000 hour life expectancy

![]()
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX® |
Fan Type |
- Axial Fan |
Frame Size |
- 3.15 in80 mm |
Thickness |
- 0.98 in.25 mm |
Power Supply |
- 24 VDC |
Current |
- 0.05 A |
Type |
- E Type (Long Life) |
Function |
- Stall Alarm - Electronic |
Connection Type |
- Lead Wire |
Speed (r/min) |
- 3700 |
Max. Air Flow |
- 36.4 CFM 1.03 m3/min |
Max. Static Pressure |
- 0.176 inH2O 44 Pa |
Noise Level |
- 31 dB (A) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- TUV UL |
CE Marking |
- EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 VAC at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity |
Overheat Protection |
- Equipped with a built-in burnout protection circuit |
Ambient Temperature Range |
- -4ºF ~ 158ºF (-20ºC ~ 70ºC) |
Ambient Humidity |
- 20 to 85% non-condensing |
Output Mode |
- Open-collector output |
Output Condition |
-
Operation: L level (Internal transistor ON) When locked: H level (Internal transistor OFF) |
Maximum Rating |
-
Maximum applied voltage: 27.6 VDC max. Maximum current: 5 mA max. |
Delay Function |
- Not built-in: External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be at least 1 second. |
Circuit Connection |
-
![]() Circuit Connection |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




