OVR Small Robots

The OVR Series Articulated 4-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

  • Parallel link mechanism
  • Transportable mass 5 kg
  • The end of the arm is always mechanically level with the installation surface, ensuring stable horizontal transport

 

Articulated Small Robots OVR

Small Robots OVR

Small Robots OVR

Small Robots OVR

Small Robots OVR

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- OVR

Robot Configuration

- Articulated

Number of Axes

- 4-axis

Max. Vertical Reach

- 900 mm  

Max. Horizontal Reach

- 880 mm  

Power Supply

- DC

Transportable Mass

- 5 kg  

Input Voltage (V)

- 24 VDC

Standard Cycle Time (sec)

- 0.7

Moving Range - S-axis (Swiveling)

- ±170 deg

Moving Range - L-axis (Lower arm)

- −27~+80 deg

Moving Range - U-axis (Upper arm)

- −58~+35 deg

Moving Range - R-axis (Wrist swiveling)

- ±180 deg (±170 deg when the robot controller MRC01 is used)

Repetitive Positioning Accuracy

- ±0.05 mm

Permissible Inertia (Wrist swiveling axis)

- 0.069 kgm²  

Chassis Mass

- 18.0 kg  

Installation Type

- Frame mounting

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 


 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved