OVR Small Robots

The OVR Series Articulated 6-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

  • Approach the load from various angles by adding a motor for wrist axis rotation and bending
  • Transportable mass 1 kg
  • Can be combined with an electric linear slide for horizontal travel

Articulated Small Robots OVR

Small Robots OVR

Small Robots OVR

Small Robots OVR

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- OVR

Robot Configuration

- Articulated

Number of Axes

- 6-axis

Max. Vertical Reach

- 735 mm (Upward)  

Max. Horizontal Reach

- 568/480 mm (Downward)  

Power Supply

- DC

Transportable Mass

- 1 kg  

Input Voltage (V)

- 24 VDC

Standard Cycle Time (sec)

- 0.7

Moving Range - S-axis (Swiveling)

- ±170 deg

Moving Range - L-axis (Lower arm)

- −59~+108 deg

Moving Range - U-axis (Upper arm)

- −134~+150 deg

Moving Range - R-axis (Horizontal wrist oscillation)

- ±180 deg

Moving Range - Bp-axis (Vertical wrist oscillation)

- −106~+117 deg

Moving Range - T-axis (Wrist swiveling)

- ±180 deg

Repetitive Positioning Accuracy

- ±0.05 mm

Permissible Inertia (Wrist swiveling axis)

- 0.069 kgm²  

Chassis Mass

- 12.5 kg  

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Installation Type

- Frame mounting


 


 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved