Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor |
- Induction |
Frame Size |
- 2.76 in70 mm |
Output Power |
- 15 W (1/50 HP) |
Power Supply |
- Single-Phase 220/230 VAC |
Frequency (Hz) |
- 60 50 |
Current |
- 0.26 A |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Output Shaft Diameter |
- 6 mm |
Electromagnetic Brake |
- Not Equipped |
Permissible Torque |
- 1.063 lb-in1.106 lb-in0.12 N·m0.125 N·m |
Variable Speed Range (r/min) |
-
90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb10 mm from Shaft End = 40 N20 mm from Shaft End = 60 N |
Permissible Axial Load |
- Half of motor mass or less. |
Components |
-
SCM315A-EC, 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) ($107.00) US2D15-EC-CC, 15W US2 Series Speed Controller with Power Cable (Single-Phase 220/230 VAC) ($193.00) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- c-UL CCC CE |
CE Marking |
- Low Voltage Directives EMC Directive |
Insulation Resistance |
- [Controller] 100 MΩ or more when measured by a 500 VDC between the main circuit terminal and the control circuit terminal, between the main circuit terminal and the case and between the main circuit terminal and FG after continuous operation under normal ambient temperature and humidity. [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
- [Controller] Sufficient to withstand 1.9 kVAC at 50 Hz or 60 Hz applied between the main circuit terminal and the control circuit terminal, and between the main circuit terminal and the case, and 1.5 kVAC at 50 Hz or 60 Hz applied between the main circuit terminal and FG for 1 minute after continuous operation under normal ambient temperature and humidity. [Motor] Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Temperature Rise |
- A heat sink (4.92 x 4.92 in., 0.20 in thick, aluminum) is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity. |
Overheat Protection Device |
- Built-in Thermal Protector (automatic return type) |
Ambient Temperature Range |
- [Controller] 32ºF ~ 122ºF (0ºC ~ 50ºC) [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% max. (non-condensing) |
Altitude |
- Max. of 1000 m (3300 ft.) above sea level |
Thermal Class |
- 130 (B) |
Degree of Protection |
- IP20 |
Speed Control Method (Select one of the following) |
- Digital Setting with Dial (The speed can be set by 1 r/min increments) |
Acceleration/Deceleration Time Setting Range |
-
0.1 ~ 15.0 seconds Acceleration/deceleration time varies with the load condition of the motor. |
Monitoring Mode |
- Speed, Input, Signal |
Parameter Mode |
- Speed Reduction Ration, Speed Increasing Ratio, Lowest Digit Display Fixed, Prevention of Operation at Power-on Alarm, Speed Upper and Lower Limit, Acceleration and Deceleration Time, External Operation Signal Input, Data Initialization. |
Other Function |
- Prohibiting Data Editing |
Input Signals |
-
Photocoupler Input, Input resistance 2 kΩ FWD Input, REV Input (2 Points) |
Protective Function |
-
When any of the following protective functions is activated, the motor will coast to a stop and the alarm code will be displayed on the control panel. Alarm Types: Motor Overheat, Motor Lock, Motor Poor Connection, EEPROM Error, Prevention of Operation at Power-On |
Max. Extension Length |
- Between the motor and the speed controller: 10 m (32.8 ft.) |
|
|
|
|