ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Print
Back
All Categories - Shop Online
>
Accessories & Peripherals
>
Cables
>
BLM Brake Connection Cables
> Item # CC020KHBLMB
Item # CC020KHBLMB, Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 2 m
Web Price
$75.00
Metal Connection Cable for BLM Brushless DC Motor
Unit of Measure
Imperial
Metric
Specifications
|
Dimensions
Specifications
Available to Ship
1
-
{Contact your local sales office for more information.}
Cable Type
-
Metal Connector
Cable Direction
-
B Type - Opposite Output Shaft
Cable Length
-
6.56 ft
Dimensions
1
Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.