ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Print
Back
All Categories - Shop Online
>
Accessories & Peripherals
>
Cables
>
BLM Brake Connection Cables
> Item # CC070KHBLMRV
Item # CC070KHBLMRV, Flexible Connection Cable (Vertical) (7 m)
Web Price
$311.00
Flexible connection cable for use in applications where the cable will be flexed.
Unit of Measure
Imperial
Metric
Specifications
|
Dimensions
Specifications
Available to Ship
1
-
{Contact your local sales office for more information.}
Cable Type
-
Flexible Metal Connector
Cable Direction
-
V Type - Vertical Outlet
Cable Length
-
22.97 ft
Dimensions
1
Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.