1 W (1/750 HP) World K Series Reversible Motors & Gear Motors
World K Series Reversible AC Motors & Gear Motors
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
- 1 W (1/750 HP)
- 1.65 in. (42 mm) Frame Size
- Rated Torque
- Round Shaft = 1.13 oz-in (8 mN·m)
- Parallel Shaft Gear = 0.168 ~ 7.5 lb-in (0.019 ~ 0.85 N·m)
- Lead Wire Type
1 2
Clear
Filter
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0RK1GN-AW3U / 0GN3KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.168 lb-in 0.019 N·m | Rated Speed (rpm) - 600 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN3.6KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.2 lb-in 0.023 N·m | Rated Speed (rpm) - 500 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.28 lb-in 0.032 N·m | Rated Speed (rpm) - 360 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN6KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.34 lb-in 0.039 N·m | Rated Speed (rpm) - 300 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN7.5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 240 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN9KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN12.5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 144 | $185.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN15KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.77 lb-in 0.088 N·m | Rated Speed (rpm) - 120 | $185.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN18KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 100 | $185.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN25KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 72 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN30KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.41 lb-in 0.16 N·m | Rated Speed (rpm) - 60 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN36KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.68 lb-in 0.19 N·m | Rated Speed (rpm) - 50 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN50KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 36 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN60KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 30 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN75KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 24 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN90KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 20 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN100KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 18 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN120KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 5 lb-in 0.57 N·m | Rated Speed (rpm) - 15 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN150KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 12 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN180KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 7.5 lb-in 0.85 N·m | Rated Speed (rpm) - 10 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1A-AW3U | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.07 lb-in 0.008 N·m | Rated Speed (rpm) - 1200 | $105.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN3K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.168 lb-in 0.019 N·m | Rated Speed (rpm) - 600 | $175.00 | CAD - |
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN3.6K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.2 lb-in 0.023 N·m | Rated Speed (rpm) - 500 | $175.00 | CAD - |
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.28 lb-in 0.032 N·m | Rated Speed (rpm) - 360 | $175.00 | CAD - |
Add To Cart
Request Quote |
| 0RK1GN-AW3U / 0GN6K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.34 lb-in 0.039 N·m | Rated Speed (rpm) - 300 | $175.00 | CAD - |
Add To Cart
Request Quote |
1 2

