• 0ik3gn-rohs-img

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 1 W (1/750 HP)
    • 1.65 in. (42 mm) Frame Size
    • Rated Torque
      • Round Shaft = 1.13 oz-in (8 mN·m)
      • Parallel Shaft Gear = 0.168 ~ 7.5 lb-in (0.019 ~ 0.85 N·m)
    • Lead Wire Type

  • ik-gn-rohs-img

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 6 W (1/125 HP)
    • 2.36 in. (60 mm) Frame Size
    • Rated Torque
      • Round Shaft = 6.9 oz-in (49 mN·m)
      • Parallel Shaft Gear = 1.06 ~ 26 lb-in (0.12 ~ 3 N·m)
    • Lead Wire Type

  • ik-gn-rohs-img

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 15 W (1/50 HP)
    • 2.76 in. (70 mm) Frame Size
    • Rated Torque
      • Round Shaft = 17.7 oz-in (125 mN·m)
      • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
    • Lead Wire Type

  • k_terminal_gn_img.jpg

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 25 W (1/30 HP)
    • 3.15 in. (80 mm) Frame Size
    • Rated Torque
      • Round Shaft = 29 oz-in (205 mN·m)
      • Parallel Shaft Gear = 4.4 ~ 70 lb-in (0.5 ~ 8 N·m)
      • Right-Angle Gear = 1.77 ~ 70 lb-in (0.2 ~ 8 N·m)
    • Lead Wire or Terminal Box Type

  • k_terminal_gn_img.jpg

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • Rated Torque
      • Round Shaft = 44 oz-in (315 mN·m)
      • Parallel Shaft Gear = 6.8 ~ 88 lb-in (0.77 ~ 10 N·m)
      • Right-Angle Gear = 3.6 ~ 88 lb-in (0.41 ~ 10 N·m)
    • Lead Wire or Terminal Box Type

  • 5ik60gu-awtu-img

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 60 W (1/12 HP)
    • 3.54 in. (90 mm) Frame Size
    • Rated Torque
      • Round Shaft = 69 oz-in (490 mN·m)
      • Parallel Shaft Gear = 10.6 ~ 177 lb-in (1.2 ~ 20 N·m)
      • Right-Angle Gear = 5.3 ~ 177 lb-in (0.61 ~ 20 N·m)
    • Lead Wire or Terminal Box Type

  • 5ik60gu-awtu-img

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 90 W (1/8 HP)
    • 3.54 in. (90 mm) Frame Size
    • Rated Torque
      • Round Shaft = 103 oz-in (730 mN·m)
      • Parallel Shaft Gear = 15.9 ~ 177 lb-in (1.8 ~ 20 N·m)
      • Right-Angle Gear = 8 ~ 177 lb-in (0.91 ~ 20 N·m)
    • Lead Wire or Terminal Box Type


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved