25 W (1/30 HP) World K Series Reversible Motors & Gear Motors
World K Series Reversible AC Motors & Gear Motors
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
- 25 W (1/30 HP)
- 3.15 in. (80 mm) Frame Size
- Rated Torque
- Round Shaft = 29 oz-in (205 mN·m)
- Parallel Shaft Gear = 4.4 ~ 70 lb-in (0.5 ~ 8 N·m)
- Right-Angle Gear = 1.77 ~ 70 lb-in (0.2 ~ 8 N·m)
- Lead Wire or Terminal Box Type
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
- Metric
Type
- Lead Wire
- Terminal Box
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4RK25GN-AW2TU / 4GN3.6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 2.1 lb-in 0.24 N·m | Rated Speed (rpm) - 500 | $272.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 300 | $272.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN9RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 | $272.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN15RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 120 | $272.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN18RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 100 | $272.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN30RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 27 lb-in 3.1 N·m | Rated Speed (rpm) - 60 | $280.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN36RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 50 | $280.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN60RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 30 | $291.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN90RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | $291.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN120RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 | $291.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2TU / 4GN180RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 | $291.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN3.6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.1 lb-in 0.24 N·m | Rated Speed (rpm) - 500 | $232.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 300 | $232.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN9RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 | $232.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN15RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 120 | $232.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN18RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 100 | $232.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN30RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 27 lb-in 3.1 N·m | Rated Speed (rpm) - 60 | $240.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN36RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 50 | $240.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN60RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 30 | $251.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN90RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | $251.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN120RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 | $251.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-AW2U / 4GN180RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 | $251.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-CW2E / 4GN3.6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.1 lb-in 0.24 N·m | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $237.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-CW2E / 4GN6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $237.00 |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25GN-CW2E / 4GN9RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $237.00 |
CAD
-
|
Add To Cart
Request Quote |

