60 W (1/12 HP) World K Series Reversible Motors & Gear Motors
World K Series Reversible AC Motors & Gear Motors
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- Rated Torque
- Round Shaft = 69 oz-in (490 mN·m)
- Parallel Shaft Gear = 10.6 ~ 177 lb-in (1.2 ~ 20 N·m)
- Right-Angle Gear = 5.3 ~ 177 lb-in (0.61 ~ 20 N·m)
- Lead Wire or Terminal Box Type
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
- Metric
Type
- Lead Wire
- Terminal Box
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5RK60GE-AW2TU / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 8.6 lb-in 0.98 N·m | Rated Speed (rpm) - 600 | $371.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE3.6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 500 | $371.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE5SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 360 | $371.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 17.7 lb-in 2 N·m | Rated Speed (rpm) - 300 | $371.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE7.5SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 240 | $371.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE9SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 200 | $371.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE12.5SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 144 | $388.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE15SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 120 | $388.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE18SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 100 | $388.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE25SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 72 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE30SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 60 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE36SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 84 lb-in 9.6 N·m | Rated Speed (rpm) - 50 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE50SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 118 lb-in 13.4 N·m | Rated Speed (rpm) - 36 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE60SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 30 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE75SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 158 lb-in 17.9 N·m | Rated Speed (rpm) - 24 | $415.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE90SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 20 | $415.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE100SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 18 | $415.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE120SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 15 | $415.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE150SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 12 | $415.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2TU / 5GE180SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m | Rated Speed (rpm) - 10 | $415.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2U / 5GE3SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 8.6 lb-in 0.98 N·m | Rated Speed (rpm) - 600 | $332.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2U / 5GE3.6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 500 | $332.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2U / 5GE5SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 360 | $332.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2U / 5GE6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 17.7 lb-in 2 N·m | Rated Speed (rpm) - 300 | $332.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5RK60GE-AW2U / 5GE7.5SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 240 | $332.00 |
CAD
-
|
Add To Cart
Request Quote |

