Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

  • 6 W (1/125 HP)
  • 2.36 in. (60 mm) Frame Size
  • Rated Torque
    • Round Shaft = 6.9 oz-in (49 mN·m)
    • Parallel Shaft Gear = 1.06 ~ 26 lb-in (0.12 ~ 3 N·m)
  • Lead Wire Type
1 - 25 of 164 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

Add To Cart / Contact Sales
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - Metric - 6 mm - Lead Wire - Not Equipped - 0.394 lb-in  0.041 N·m   - 1450 $96.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - Metric - 6 mm - Lead Wire - Not Equipped - 0.394 lb-in [60 Hz]  0.444 lb-in [50 Hz]  0.041 N·m [60 Hz]  0.049 N·m [50 Hz]   - 1200 [50 Hz] 1450 [60 Hz] $98.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - Metric - 6 mm - Lead Wire - Equipped - 0.3625 lb-in  0.041 N·m   - 1450 $210.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - Metric - 6 mm - Lead Wire - Equipped - 0.3625 lb-in [60 Hz]  0.43125 lb-in [50 Hz]  0.041 N·m [60 Hz]  0.049 N·m [50 Hz]   - 1200 [50 Hz] 1450 [60 Hz] $215.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 0.88 lb-in  0.1 N·m   - 600 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 1.06 lb-in  0.12 N·m   - 500 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 1.5 lb-in  0.17 N·m   - 360 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 1.77 lb-in  0.2 N·m   - 300 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 2.2 lb-in  0.25 N·m   - 240 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 2.6 lb-in  0.3 N·m   - 200 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 3.7 lb-in  0.42 N·m   - 144 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 4.4 lb-in  0.5 N·m   - 120 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 5.3 lb-in  0.6 N·m   - 100 $173.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 6.6 lb-in  0.75 N·m   - 72 $180.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 7.9 lb-in  0.9 N·m   - 60 $180.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 9.7 lb-in  1.1 N·m   - 50 $180.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 12.3 lb-in  1.4 N·m   - 36 $191.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 14.1 lb-in  1.6 N·m   - 30 $191.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 17.7 lb-in  2 N·m   - 24 $191.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 21 lb-in  2.4 N·m   - 20 $191.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 23 lb-in  2.7 N·m   - 18 $191.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 26 lb-in  3 N·m   - 15 $191.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 26 lb-in  3 N·m   - 12 $191.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 26 lb-in  3 N·m   - 10 $191.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Metric - 8 mm - Lead Wire - Not Equipped - 0.88 lb-in [60 Hz]  1.06 lb-in [50 Hz]  0.1 N·m [60 Hz]  0.12 N·m [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $175.00 - Add To Cart
Request Quote
1 - 25 of 164 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved