Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
DC Input AZ Series Direct Connect Motors for Compact Drivers (Legacy)
> Advanced Search
Advanced Search in DC Input AZ Series Direct Connect Motors for Compact Drivers (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
1.1
1.18
1.65
Frame Size (mm)
28
30
42
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 13.5 to 708
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.095 to 5
Shaft/Gear Type
Round Shaft with Flat (No Gearhead)
Harmonic Gear
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search
close