New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.

  • 1.10 in. (28 mm) and 1.65 in. (42 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
  • Electromagnetic Brake Type Available
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Frame Size (in)

  • 1.1
  • 1.18
  • 1.65

Frame Size (mm)

  • 28
  • 30
  • 42

Shaft/Gear Type

  • Round Shaft with Flat (No Gearhead)
  • Harmonic Gear

Gear Ratio (X:1) (:1)

  • 50
  • 100

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Cable Direction

Web Price

Holding Torque at Standstill Electromagnetic Brake

CAD

Add To Cart / Contact Sales
- 1.18 in30 mm - DC

 
- 250 oz-in1.8 N·m - Absolute Mechanical Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped - Request Quote - - Add To Cart
Request Quote
- 1.18 in30 mm - DC

 
- 340 oz-in2.4 N·m - Absolute Mechanical Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped - Request Quote - - Add To Cart
Request Quote
- 1.65 in42 mm - DC

 
- 496 oz-in3.5 N·m - Absolute Mechanical Encoder - Harmonic Gear - 50 :1 - Single - Equipped - Request Quote - - Add To Cart
Request Quote
- 1.65 in42 mm - DC

 
- 708 oz-in5 N·m - Absolute Mechanical Encoder - Harmonic Gear - 100 :1 - Single - Equipped - Request Quote - - Add To Cart
Request Quote
- 1.1 in28 mm - DC

 
- 13.5 oz-in0.095 N·m - Absolute Mechanical Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Request Quote - - Add To Cart
Request Quote
- 1.1 in28 mm - DC

 
- 26.9 oz-in0.19 N·m - Absolute Mechanical Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Request Quote - - Add To Cart
Request Quote
- 1.65 in42 mm - DC

 
- 42.5 oz-in0.3 N·m - Absolute Mechanical Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Request Quote - - Add To Cart
Request Quote
- 1.65 in42 mm - DC

 
- 42.5 oz-in0.3 N·m - Absolute Mechanical Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Request Quote - - Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved