The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
Items |
![]() PKP543N18A2-R2G 1.65 in. (42 mm) 5-Phase Stepper Motor with Encoder Web Price $132.00
|
![]() PKP543N18A2-R2GL 1.65 in. (42 mm) 5-Phase Stepper Motor with Encoder Web Price $132.00
|
![]() PKP544N18A2-R2G 1.65 in. (42 mm) 5-Phase Stepper Motor with Encoder Web Price $134.00
|
![]() PKP544N18A2-R2GL 1.65 in. (42 mm) 5-Phase Stepper Motor with Encoder Web Price $134.00
|
![]() PKP545N18A2-R2G 1.65 in. (42 mm) 5-Phase Stepper Motor with Encoder Web Price $143.00
|
|||||
Frame Size | - 1.65 in42 mm | |||||||||
Output Shaft | - Metric | |||||||||
Output Shaft Diameter | - 5 mm | |||||||||
Motor Length | - 1.83 in.46.5 mm | - 1.83 in.46.5 mm | - 2.07 in.52.5 mm | - 2.07 in.52.5 mm | - 2.38 in.60.5 mm | |||||
Basic Step Angle | - 0.72º | |||||||||
Speed-Torque Characteristics |
-
![]() Loading zoom |
-
![]() Loading zoom |
-
![]() Loading zoom |
-
![]() Loading zoom |
-
![]() Loading zoom |
|||||
Holding Torque |
- 31 oz-in0.22 N·m | - 31 oz-in0.22 N·m | - 42 oz-in0.3 N·m | - 42 oz-in0.3 N·m | - 52 oz-in0.37 N·m | |||||
Current per Phase | - 1.8 A/phase | |||||||||
Type | - Standard | |||||||||
Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | |||||||||
Gear Ratio (X:1) | - No Gearhead :1 | |||||||||
Backlash | - | |||||||||
Encoder - Search | - 500 P/R, Voltage (TTL equivalent) | - 500 P/R, Line Driver | - 500 P/R, Voltage (TTL equivalent) | - 500 P/R, Line Driver | - 500 P/R, Voltage (TTL equivalent) | |||||
Motor Connection Type | - Flat Connector | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft | - Single | |||||||||
Step Angle | - 0.72 ° | |||||||||
Connection Type | - New Pentagon (Bipolar) | |||||||||
Lead Wires | - 5 | |||||||||
Rotor Inertia | - 0.192 oz-in²35x10-7 kg·m² | - 0.192 oz-in²35x10-7 kg·m² | - 0.3 oz-in²55x10-7 kg·m² | - 0.3 oz-in²55x10-7 kg·m² | - 0.39 oz-in²71x10-7 kg·m² | |||||
Lost Motion | - | |||||||||
Static Friction Torque | - | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- CE | |||||||||
Radial Load | - 0 in. from Shaft End = 7.9 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13.0 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N | |||||||||
Axial Load | - 3.4 lb15 N | |||||||||
|