Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
  • 15 W (1/50 HP)
  • 2.76 in. (70 mm) Frame Size
  • Imperial or
  • more
Unit of Measure
Items
AC Motor

15 W (1/50 HP) Induction Gear Motor (5:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote

AC Motor

15 W (1/50 HP) Induction Gear Motor (6:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote

AC Motor

15 W (1/50 HP) Induction Gear Motor (7.5:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote

AC Motor

15 W (1/50 HP) Induction Gear Motor (9:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote

AC Motor

15 W (1/50 HP) Induction Gear Motor (12.5:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote
Frame Size - 2.76 in70 mm
Output Power - 15 W (1/50 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.31 A
Electromagnetic Brake - Not Equipped
Type - Lead Wire
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 1/2 in.
Rated Torque - 4.1 lb-in  0.47 N·m   - 5 lb-in  0.57 N·m   - 6.2 lb-in  0.71 N·m   - 7.5 lb-in  0.85 N·m   - 10.6 lb-in  1.2 N·m  
Rated Speed (rpm) - 360 - 300 - 240 - 200 - 144
Permissible Load Inertia - 19.25 oz-in²3.5 x 10-4 kg·m² - 27.72 oz-in²5.04 x 10-4 kg·m² - 43.31 oz-in²7.875 x 10-4 kg·m² - 62.37 oz-in²11.34 x 10-4 kg·m² - 120.31 oz-in²21.875 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N
Permissible Thrust Load - 18 lb80 N
RoHS Compliant
- Yes
Safety Standards
- UL CCC CE
Voltage (Brake) -
Current (Brake) -
Input -
Static Friction Torque -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved