The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
Unit of Measure
Items
spv6u-k-img

Motorized Linear Slide with Controller

spv6u-k-img

Motorized Linear Slide with Controller

spv6u-k-img

Motorized Linear Slide with Controller

spv6u-k-img

Motorized Linear Slide with Controller

spv6u-k-img

Motorized Linear Slide with Controller
Drive Method
- Belt
Actuator Frame Size - 2.36 in. (W) x 2.64 in. (H)  60 mm (W) x 67 mm (H)  
Power Supply - 24 VDC
Frequency -
Current - 4.0 A
Lead - 2.95 in.75 mm
Motor Location
- Top
Stroke - 3.94 in.100 mm - 7.87 in.200 mm - 11.81 in.300 mm - 15.75 in.400 mm - 19.69 in.500 mm
Max. Speed - 15.75 in/s400 mm/s
Max. Horizontal Transportable Mass - 22 lb  10 kg  
Thrust - 13 lb60 N
Resolution - 0.0004 in. [Driver Mode: 0.002 in.]  0.01 mm [Driver Mode: 0.05 mm]  
Repetitive Positioning Accuracy - ±0.002 in.±0.05 mm
Maximum Load Moment (N·m) - MP: 18
MY: 16
MR: 9
Controller Included - Yes
RoHS Compliant
- No
Safety Standards
- CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved