The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
1 - 25 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Drive Method

Power Supply

Lead

Motor Location

Stroke

Max. Speed

Max. Horizontal Transportable Mass

Thrust

Add To Cart / Contact Sales
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 3.94 in.100 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 7.87 in.200 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 11.81 in.300 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 15.75 in.400 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 19.69 in.500 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 23.62 in.600 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 27.56 in.700 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 31.5 in.800 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 35.43 in.900 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Top - 39.37 in.1000 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 3.94 in.100 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 7.87 in.200 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 11.81 in.300 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 15.75 in.400 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 19.69 in.500 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 23.62 in.600 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 27.56 in.700 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 31.5 in.800 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 35.43 in.900 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in.75 mm - Bottom - 39.37 in.1000 mm - 15.75 in/s400 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in.75 mm - Top - 3.94 in.100 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in.75 mm - Top - 7.87 in.200 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in.75 mm - Top - 11.81 in.300 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in.75 mm - Top - 15.75 in.400 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in.75 mm - Top - 19.69 in.500 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
1 - 25 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved