Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation,
  • more
Unit of Measure
Items
BG3KM22.jpg

Brother Gearmotor G3 High Torque AC Gear Motor with Brake
Web Price Request Quote

BG3KM22.jpg

Brother Gearmotor G3 High Torque AC Gear Motor with Brake
Web Price Request Quote

BG3KM22.jpg

Brother Gearmotor G3 High Torque AC Gear Motor with Brake
Web Price Request Quote

BG3KM22.jpg

Brother Gearmotor G3 High Torque AC Gear Motor with Brake
Web Price Request Quote

BG3KM22.jpg

Brother Gearmotor G3 High Torque AC Gear Motor with Brake
Web Price Request Quote
Frame Size - 6.45 in163.83 mm
Mount - Flange Mount
Output Power - 1 HP
Voltage (VAC) - Three-Phase 208/230 VAC
Frequency (Hz) - 60
Current -
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 25 :1
Shaft Arrangement -
Output Shaft Diameter - 1-1/8 in.
Rated Torque - 168 lb-in  18.98 N·m   - 336 lb-in  37.96 N·m   - 505 lb-in  57.06 N·m   - 664 lb-in  75.02 N·m   - 832 lb-in  94 N·m  
Rated Speed (rpm) - 360 - 180 - 120 - 90 - 72
Brake Type - Power-Off Activated, Spring Close
Static Friction Torque - 65 lb-in7.34 N·m
Permissible Load Inertia
-
Permissible Load Inertia -
Permissible Overhung Load -
Permissible Thrust Load -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CE
Permissible Thrust Load -
Return Policy - This product non-cancelable, non-returnable.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved