These products have been discontinued. Please contact your local sales office for more information.
Unit of Measure
Items
Stepper Motor

Microstep Stepper Motor and Driver System (24 VDC)
Web Price Request Quote

Stepper Motor

Microstep Stepper Motor and Driver System (24 VDC)
Web Price Request Quote

Stepper Motor

Microstep Stepper Motor and Driver System (24 VDC)
Web Price Request Quote

Stepper Motor

Microstep Stepper Motor and Driver System (24 VDC)
Web Price Request Quote

Stepper Motor

Microstep Stepper Motor and Driver System (24 VDC)
Web Price Request Quote
Frame Size - 1.65 in42 mm
Motor Length - 2.5 in.63.5 mm
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 48 oz-in0.35 N·m - 98 oz-in0.7 N·m - 141 oz-in1 N·m - 211 oz-in1.5 N·m - 211 oz-in1.5 N·m
Type - Geared
Shaft/Gear Type - Taper Hobbed Gear
Gear Ratio (X:1) - 3.6 :1 - 7.2 :1 - 10 :1 - 20 :1 - 30 :1
Backlash - 2 arc min (0.034º) - 10 arc min (0.17º) - 10 arc min (0.17º) - 15 arc min (0.25º) - 15 arc min (0.25º)
Encoder Output - 500 P/R TTL 3-Channel
Shaft - Single
Power Supply - 24 VDC
Current - 1.4 A
Basic Step Angle - 0.2º - 0.1º - 0.072º - 0.036º - 0.024º
Permissible Speed Range (r/min) - 0 ~ 500 - 0 ~ 250 - 0 ~ 180 - 0 ~ 90 - 0 ~ 60
Rotor Inertia - 0.191 oz-in²35x10-7 kg·m²
Lost Motion -
RoHS Compliant
- Yes
Safety Standards
- UL CSA EN CE
Radial Load - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N
Axial Load - 3.3 lb15 N
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved