Items |
BLU220A-5 Brushless Motor Speed Control System |
BLU220A-10 Brushless Motor Speed Control System |
BLU220A-15 Brushless Motor Speed Control System |
BLU220A-20 Brushless Motor Speed Control System |
BLU220A-30 Brushless Motor Speed Control System |
|||||
Motor Frame Size |
- 2.36 in.60 mm | |||||||||
Output Power | - 20 W (1/38 HP) | |||||||||
Power Supply | - Single-Phase 100-115 VAC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Rated Torque | - 3.90 lb-in0.45 N·m | - 7.9 lb-in0.9 N·m | - 12.3 lb-in1.4 N·m | - 15.9 lb-in1.8 N·m | - 23 lb-in2.6 N·m | |||||
Variable Speed Range (r/min) | - 20 ~ 400 | - 10 ~ 200 | - 6.7 ~ 133.3 | - 5 ~ 100 | - 3.3 ~ 66.7 | |||||
Permissible Load Inertia | - 66 oz-in²12 x 10-4 kg·m² | - 270 oz-in²50 x 10-4 kg·m² | - 600 oz-in²110 x 10-4 kg·m² | - 1090 oz-in²200 x 10-4 kg·m² | - 2000 oz-in²370 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb10 mm from Shaft End = 100 N20 mm from Shaft End = 150 N | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N | |||||
Permissible Thrust Load | - 9 lb40 N | |||||||||
Permissible Thrust Load | - | |||||||||
Speed Control Method (Select one of the following) |
- Panel mounted potentiometer | |||||||||
Number of Speed Settings |
- 1 | |||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control |
- No | |||||||||
Alarm Output | - Yes | |||||||||
Position Control Mode | - No | |||||||||
Torque Limit Control | - No | |||||||||
Vertical Drive (Gravitational Operation) | - No | |||||||||
Max. Extension Length (m) |
- 10.50 | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA EN CE | |||||||||
List Price | - | |||||||||
|