Direct Connect Motors
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Oriental Motor® |
Frame Size |
- 1.1 in28 mm |
Motor Length |
- 2.91 in.74 mm |
Driver Voltage Input Power |
- DC |
Speed-Torque Characteristics |
-
![]() Loading zoom |
Holding Torque |
- 26.9 oz-in0.19 N·m |
Type |
- Absolute Mechanical Encoder |
Shaft/Gear Type |
- Round Shaft with Flat (No Gearhead) |
Shaft |
- Single |
Electromagnetic Brake |
- Not Equipped |
Resolution (Resolution Setting: 1000 P/R) |
- 0.36 °/Pulse |
Rotor Inertia |
- 0.093 oz-in²17x10-7 kg·m² |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Insulation Class |
-
Class B [130ºC (266ºF)] [Recognized as 105 (A) by UL.] |
Insulation Resistance |
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 0.5 kVAC 50 Hz or 60 Hz |
Ambient Temperature |
- 0 ~ 40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Degree of Protection |
- IP40 (excluding the mounting surface and connector) |
Stop Position Accuracy |
- ±5 arc minutes (±0.083º) |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
|
|
|
|