αSTEP

The AZ Series Compact Driver works with a variety of αSTEP AZ Series, DC input products. This driver can be controlled using RS-485 communication and daisy chained to maximize design, space and improve installation time. The Compact Driver is also designed to be close to the motor, making it ideal for Robotic type applications. The elimination of switches and I/O connectors allows for a compact and lightweight design. Utilizes the MEXE02 Support Software, available for free download.

Contact Oriental Motor for Application Support and to receive pricing.

Driver

Unit of Measure
Lead Time1 Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Power Supply

24 / 48 VDC

Number of Positioning Data Sets

256 Points

Input

16 Points

Output

16 Points

Max. Extension Length

Power Supply/ Communication Cable: 5 m [16.4 ft.]
Motor/Encoder/Electromagnetic Brake Cable: 0.5 m [1.6 ft.] including motor’s own cable
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved