This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Lead Time

Lead Time

This product has been discontinued. Please contact your local sales office for replacement.

Specifications

Product Line

VEXTA®

Motor Type

5-Phase Full/Half-Step

Motor Frame Size

1.1 in. sq.

Power Supply

24/36 VDC

Gear Ratio (X:1)

50 :1

Shaft/Gear Type

HG Geared

Shaft

Single

Step Angle

0.0144 °

Maximum Holding Torque (lb-in)

13.10

Permissible Speed Range (r/min)

0 ~ 70

Rotor Inertia (oz-in2)

0.066 oz-in2

RoHS Compliant

No

Insulation Resistance

[Motor] 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the motor coils and casing.

Dielectric Strength

[Motor] Sufficient to withstand 0.5 kV, 60 Hz applied between the motor coils and casing for 1 minute under normal temperature and humidity.

Insulation Class

[Motor] Class B [266ºF (130ºC)]

Ambient Temperature Range

[Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 32ºF ~ 104ºF (0º ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Operating Atmosphere

No corrosive gases, dust, water or oil.

Temperature Rise

Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at standstill, five phases energized).

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved