ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
| Items |
G3K28N5-MV6AEB2 Brother Gearmotor G3 High Torque AC Gear Motor with Brake Web Price Request Quote
|
G3K28N10-MV6AEB2 Brother Gearmotor G3 High Torque AC Gear Motor with Brake Web Price Request Quote
|
G3K28N15-MV6AEB2 Brother Gearmotor G3 High Torque AC Gear Motor with Brake Web Price Request Quote
|
G3K28N20-MV6AEB2 Brother Gearmotor G3 High Torque AC Gear Motor with Brake Web Price Request Quote
|
G3K28N25-MV6AEB2 Brother Gearmotor G3 High Torque AC Gear Motor with Brake Web Price Request Quote
|
|||||
| Frame Size | - 6.45 in | |||||||||
| Mount | - Flange Mount | |||||||||
| Output Power | - 1 HP | |||||||||
| Voltage (VAC) | - Three-Phase 208/230 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 25 :1 | |||||
| Shaft Arrangement | - | |||||||||
| Output Shaft Diameter | - 1-1/8 in. | |||||||||
| Rated Torque | - 168 lb-in | - 336 lb-in | - 505 lb-in | - 664 lb-in | - 832 lb-in | |||||
| Rated Speed (rpm) | - 360 | - 180 | - 120 | - 90 | - 72 | |||||
| Brake Type | - Power-Off Activated, Spring Close | |||||||||
| Static Friction Torque | - 65 lb-in | |||||||||
| Permissible Load Inertia | - | |||||||||
| Permissible Load Inertia | - | |||||||||
| Permissible Overhung Load | - | |||||||||
| Permissible Thrust Load | - | |||||||||
| RoHS Compliant | - Yes | |||||||||
| Safety Standards | - UL CSA CE | |||||||||
| Permissible Thrust Load | - | |||||||||
|
|
||||||||||