Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Specifications

Drive Method

Belt

Product Line

LIMO™

Motor Type

Motorized Slide

Actuator Frame Size

2.36 in. (W) x 2.64 in. (H)  

Power Supply

24 VDC

Current

4.0 A

Lead

2.95 in.

Motor Location

Bottom

Stroke

3.94 in.

Max. Speed

15.75 in/s

Max. Horizontal Transportable Mass

22 lb  

Thrust

13 lb

Resolution

0.0004 in. [Driver Mode: 0.002 in.]  

Repetitive Positioning Accuracy

±0.002 in.

Maximum Load Moment (N·m)

MP: 18
MY: 16
MR: 9

RoHS Compliant

No

Safety Standards

CE

CE Marking

EMC Directives

Components

SPVM6K010DK [Slider] ESMC-K2 [Controller]

Insulation Resistance (Actuator)

100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings.

Insulation Resistance (Controller)

100 MΩ or more when 500 VDC megger is applied between the following:
FG - Main power supply terminal
FG - I/O connector

Dielectric Strength (Actuator)

Sufficient to withstand the following for 1 minute:
Motor case - Motor/Sensor windings 0.5 kVAC 50 Hz

Dielectric Strength (Controller)

Sufficient to withstand the following for 1 minute:
FG - Main power supply terminal 0.5 kVAC 50 Hz
FG - I/O connector 0.5 kVAC 50 Hz

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Sensor Specifications

Sensor Model

EE-SX671A (OMRON)

Sensor Power Supply

5 to 24 VDC ± 10%, ripple (p-p) 10% or less

Current Consumption

35 mA or less

Control Output

NPN open-collector output, 5 to 24 VDC, 100 mA or less. Residual voltage 0.8 V or less (at load current of 100 mA)

Indicator LED

Detection display (red)

Logic

Normally open/normally closed (switchable, depending on connection)

Sensor Type

Photomicro sensor

Quantity

3 pieces, included

Movement

Possible