Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Specifications

Drive Method

Belt

Product Line

LIMO™

Motor Type

Motorized Slide

Actuator Frame Size

2.36 in. (W) x 2.64 in. (H)  

Power Supply

Single-Phase 100-115 VAC

Frequency

50 Hz 60 Hz

Current

5.0 A

Lead

2.95 in.

Motor Location

Top

Stroke

7.87 in.

Max. Speed

59.06 in/s

Max. Horizontal Transportable Mass

22 lb  

Thrust

13 lb

Resolution

0.0004 in. [Driver Mode: 0.002 in.]  

Repetitive Positioning Accuracy

±0.002 in.

Maximum Load Moment (N·m)

MP: 18
MY: 16
MR: 9

RoHS Compliant

No

Components

SPVM6K020UA [Slider] ESMC-A2 [Controller]

Insulation Resistance (Actuator)

100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings.

Insulation Resistance (Controller)

100 MΩ or more when 500 VDC megger is applied between the following:
I/O connector - Main power supply terminal, Motor Connector, Battery Connector
Control power supply terminal - Main power supply terminal, Motor connector, Battery connector
PE - Main power supply terminal, Motor connector, Battery connector

Dielectric Strength (Actuator)

Sufficient to withstand the following for 1 minute:
Motor case - Motor/Sensor windings 1.5 kVAC 50 Hz

Dielectric Strength (Controller)

Sufficient to withstand the following terminals for 1 minute:
Signal I/O, Control power supply - Main power supply 1.8 kVAC
Signal I/O, Control power supply - Motor output 1.8 kVAC
Signal I/O, Control power supply - Battery input 1.8 kVAC
PE - Main power supply 1.5 kVAC
PE - Motor output 1.5 kVAC
PE - Battery input 1.5 kVAC

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Sensor Specifications

Sensor Model

EE-SX671A (OMRON)

Sensor Power Supply

5 to 24 VDC ± 10%, ripple (p-p) 10% or less

Current Consumption

35 mA or less

Control Output

NPN open-collector output, 5 to 24 VDC, 100 mA or less. Residual voltage 0.8 V or less (at load current of 100 mA)

Indicator LED

Detection display (red)

Logic

Normally open/normally closed (switchable, depending on connection)

Sensor Type

Photomicro sensor

Quantity

3 pieces, included

Movement

Possible