Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spv-top

The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Drive Method

Power Supply

Lead

Motor Location

Stroke

Max. Speed

Max. Horizontal Transportable Mass

Thrust

SPV6K010U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 3.94 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K020U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 7.87 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K030U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 11.81 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K040U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 15.75 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K050U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 19.69 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K060U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 23.62 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K070U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 27.56 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K080U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 31.5 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K090U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 35.43 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K100U-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Top - 39.37 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K010D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 3.94 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K020D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 7.87 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K030D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 11.81 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K040D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 15.75 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K050D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 19.69 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K060D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 23.62 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K070D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 27.56 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K080D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 31.5 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K090D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 35.43 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K100D-K - Motorized Linear Slide with Controller - Belt - 24 VDC - 2.95 in. - Bottom - 39.37 in. - 15.75 in/s - 22 lb   - 13 lb
SPV6K010U-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in. - Top - 3.94 in. - 59.06 in/s - 22 lb   - 13 lb
SPV6K020U-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in. - Top - 7.87 in. - 59.06 in/s - 22 lb   - 13 lb
SPV6K030U-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in. - Top - 11.81 in. - 59.06 in/s - 22 lb   - 13 lb
SPV6K040U-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in. - Top - 15.75 in. - 59.06 in/s - 22 lb   - 13 lb
SPV6K050U-A - Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 2.95 in. - Top - 19.69 in. - 59.06 in/s - 22 lb   - 13 lb
Unit of Measure
1 2 3 4 5 »