Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Image

The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

Degree of Protection (Motor)

CAD

BLE23AA - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE23CA - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE23SA - 2.36 in. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE46AA - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE46CA - 3.15 in. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE46SA - 3.15 in. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE512AA - 3.54 in. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE512CA - 3.54 in. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE512SA - 3.54 in. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in - Not Equipped - 100 ~ 4000 Request Quote - IP65 -
BLE23A5S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in - Not Equipped - 20 ~ 800 Request Quote - IP65 -
BLE23A10S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 10 mm - 7.9 lb-in - Not Equipped - 10 ~ 400 Request Quote - IP65 -
BLE23A15S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - 12.3 lb-in - Not Equipped - 6.7 ~ 267 Request Quote - IP65 -
BLE23A20S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 10 mm - 15.9 lb-in - Not Equipped - 5 ~ 200 Request Quote - IP65 -
BLE23A30S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 23 lb-in - Not Equipped - 3.3 ~ 133 Request Quote - IP65 -
BLE23A50S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 38 lb-in - Not Equipped - 2 ~ 80 Request Quote - IP65 -
BLE23A100S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - Not Equipped - 1 ~ 40 Request Quote - IP65 -
BLE23A200S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - Not Equipped - 0.5 ~ 20 Request Quote - IP65 -
BLE23C5S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in - Not Equipped - 20 ~ 800 Request Quote - IP65 -
BLE23C10S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 10 mm - 7.9 lb-in - Not Equipped - 10 ~ 400 Request Quote - IP65 -
BLE23C15S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - 12.3 lb-in - Not Equipped - 6.7 ~ 267 Request Quote - IP65 -
BLE23C20S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 10 mm - 15.9 lb-in - Not Equipped - 5 ~ 200 Request Quote - IP65 -
BLE23C30S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 23 lb-in - Not Equipped - 3.3 ~ 133 Request Quote - IP65 -
BLE23C50S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 38 lb-in - Not Equipped - 2 ~ 80 Request Quote - IP65 -
BLE23C100S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - Not Equipped - 1 ~ 40 Request Quote - IP65 -
BLE23C200S - 2.36 in. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - Not Equipped - 0.5 ~ 20 Request Quote - IP65 -
Unit of Measure
1 2 3 4 5 »