The EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
EAC4-D05-ARAKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D10-ARAKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D15-ARAKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D20-ARAKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D25-ARAKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D30-ARAKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D05-ARAAD-3 | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D10-ARAAD-3 | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D15-ARAAD-3 | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D20-ARAAD-3 | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D25-ARAAD-3 | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D30-ARAAD-3 | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D05-ARACD-3 | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D10-ARACD-3 | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D15-ARACD-3 | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D20-ARACD-3 | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D25-ARACD-3 | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D30-ARACD-3 | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D05-ARMKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D10-ARMKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D15-ARMKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D20-ARMKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D25-ARMKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D30-ARMKD-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D05-ARMAD-3 | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote |
Add To Cart
Request Quote |