The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EAC4-D05-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D10-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D15-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D20-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D25-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D30-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D05-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D10-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D15-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D20-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D25-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D30-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D05-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D10-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D15-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D20-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D25-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D30-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC4-D05-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D10-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D15-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D20-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D25-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D30-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
EAC4-D05-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |