The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EAC4W-D05-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D10-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D15-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D20-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D25-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D30-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D05-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D10-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D15-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D20-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D25-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D30-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D05-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D10-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D15-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D20-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D25-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D30-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D05-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D10-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D15-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D20-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D25-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D30-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4W-D05-AZMC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | Request Quote |
Add To Cart
Request Quote |