Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EAC6RW-D05-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D10-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D15-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D20-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D25-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D30-AZAA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D05-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D10-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D15-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D20-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D25-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D30-AZAC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D05-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D10-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D15-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D20-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D25-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D30-AZAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D05-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D10-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D15-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D20-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D25-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D30-AZMA-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D05-AZMC-G | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |